Pro Plus Thumb 5-tooth 1086 mm (43 in): 559-5511

Pro Series Hydraulic Thumbs Pro Plus Thumb 5-tooth 1086 mm (43 in): 559-5511

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
5
5
Stored Height
33.20 in
843 mm
Overall Width
42.80 in
1086 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 5-tooth 1086 mm (43 in): 559-5511

Number of Teeth/Tines 5 5
Stored Height 33.20 in 843 mm
Overall Width 42.80 in 1086 mm
Weight 2048 lb 929 kg
Length 60.10 in 1538 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 28 to 35 ton excavators 28 to 35 ton excavators
Interface Type Pin-on Pin-on

See how Pro Plus Thumb 5-tooth 1086 mm (43 in): 559-5511 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Plus Thumb 5-tooth 1086 mm (43 in): 559-5511

View More Offers