| Number of Teeth/Tines | 4 4 |
| Stored Height | 35.8 in 910 mm |
| Overall Width | 32.3 in 820 mm |
| Weight | 2064 lb 936 kg |
| Length | 68.9 in 1749 mm |
| Rotation | Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent |
| Tines Included | Yes Yes |
| Machine Class | 28 to 35 ton excavators 28 to 35 ton excavators |
| Interface Type | Pin Grabber Pin Grabber |