Pro Plus Thumb 4-tooth 820 mm (32 in): 578-2510

Pro Series Hydraulic Thumbs Pro Plus Thumb 4-tooth 820 mm (32 in): 578-2510

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
4
4
Stored Height
38.8 in
985 mm
Overall Width
32.3 in
820 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 4-tooth 820 mm (32 in): 578-2510

Number of Teeth/Tines 4 4
Stored Height 38.8 in 985 mm
Overall Width 32.3 in 820 mm
Weight 1979 lb 898 kg
Length 68.9 in 1749 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 24 to 26 ton excavators 24 to 26 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 4-tooth 820 mm (32 in): 578-2510 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Plus Thumb 4-tooth 820 mm (32 in): 578-2510

View More Offers