Pro Thumb 4-tooth 758 mm (30 in): 583-4547

Pro Series Hydraulic Thumbs Pro Thumb 4-tooth 758 mm (30 in): 583-4547

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
4
4
Stored Height
31.54 in
801 mm
Overall Width
29.84 in
758 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 4-tooth 758 mm (30 in): 583-4547

Number of Teeth/Tines 4 4
Stored Height 31.54 in 801 mm
Overall Width 29.84 in 758 mm
Weight 1321 lb 599 kg
Length 60.50 in 1537 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin-on Pin-on

See how Pro Thumb 4-tooth 758 mm (30 in): 583-4547 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Thumb 4-tooth 758 mm (30 in): 583-4547

View More Offers