Pro Thumb 6-tooth 879 mm (35 in): 633-1728

Pro Series Hydraulic Thumbs Pro Thumb 6-tooth 879 mm (35 in): 633-1728

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
6
6
Stored Height
25.9 in
657 mm
Overall Width
34.6 in
879 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 6-tooth 879 mm (35 in): 633-1728

Number of Teeth/Tines 6 6
Stored Height 25.9 in 657 mm
Overall Width 34.6 in 879 mm
Weight 725 lb 329 kg
Length 48.1 in 1222 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 11 to 15 ton excavators 11 to 15 ton excavators
Interface Type Pin-on Pin-on

See how Pro Thumb 6-tooth 879 mm (35 in): 633-1728 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Thumb 6-tooth 879 mm (35 in): 633-1728

View More Offers