Pro Plus Thumb 4-tooth 671 mm (26 in): 584-5105

Pro Series Hydraulic Thumbs Pro Plus Thumb 4-tooth 671 mm (26 in): 584-5105

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
4
4
Stored Height
32.13 in
816 mm
Overall Width
26.42 in
671 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 4-tooth 671 mm (26 in): 584-5105

Number of Teeth/Tines 4 4
Stored Height 32.13 in 816 mm
Overall Width 26.42 in 671 mm
Weight 1717 lb 779 kg
Length 71.40 in 1813 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 4-tooth 671 mm (26 in): 584-5105 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Plus Thumb 4-tooth 671 mm (26 in): 584-5105

View More Offers