| Number of Teeth/Tines | 2 Teeth/2 Tines 2 Teeth/2 Tines |
| Width | 14.3 in 363 mm |
| Overall Length | 24.8 in 630 mm |
| Overall Height | 7.7 in 195 mm |
| Tine Spacing | 15.5 in 394 mm |
| Tine Thickness | 1 in 25 mm |
| Weight | 77.4 lb 35.09 kg |
| Machine Class | 415-444 Backhoe Loaders 415-444 Backhoe Loaders |
| Thumb Tine Type | A1 A1 |