Pro Plus Thumb 4-tooth 641 mm (25 in): 633-1750

Pro Series Hydraulic Thumbs Pro Plus Thumb 4-tooth 641 mm (25 in): 633-1750

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
4
4
Stored Height
28.70 in
728 mm
Overall Width
25.20 in
641 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 4-tooth 641 mm (25 in): 633-1750

Number of Teeth/Tines 4 4
Stored Height 28.70 in 728 mm
Overall Width 25.20 in 641 mm
Weight 1172 lb 532 kg
Length 61.50 in 1562 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 15 to 18 ton excavators 15 to 18 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 4-tooth 641 mm (25 in): 633-1750 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Plus Thumb 4-tooth 641 mm (25 in): 633-1750

View More Offers