259D3

Compact Track Loaders 259D3

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995:2014
74.3 hp
55.4 kW
Rated Operating Capacities - 35% Tipping Load
2010 lb
915 kg
Operating Weight
8987 lb
4076 kg

Overview

Comfortable. Performance. Smart.

The Cat® 259D3 Compact Track Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its standard, suspended undercarriage system provides superior traction, flotation, stability and speed to work in a wide range of applications and underfoot conditions.

Benefits

15% Additional Space For More Operator Comfort

•Redesigned, More Comfortable Cab •Wider opening door for easier machine entry

PERFORMANCE

•Improved Performance-Tuned Suspension •Customer Driven Enhancements to Fuel System and Drive Train

SMART

•Providing the Next Level Machine and Tool Compatibility •Integrated SMART technology to automate complex attachments – INDUSTRY FIRSTS ·Attachment recognition ·Tailors controls ·Grade Assist

Product Specifications for 259D3

Gross Power - SAE J1995:2014 74.3 hp 55.4 kW
Net Power - SAE 1349 72.1 hp 53.8 kW
Displacement 203 in³ 3.3 l
Bore 3.7 in 94 mm
Stroke 4.7 in 120 mm
Gross Power 74.3 hp 55.4 kW
Net Power - ISO 9249 72.8 hp 54.3 kW
Net Power ISO 9249† 73.5 hp 54.8 kW
Net Power 72.1 hp 53.8 kW
Peak Torque - 1,600 rpm - SAE J1995 195 ft·lbf 265 N·m
Net Power SAE 1349† 72.7 hp 54.2 kW
Note †Engine meeting Brazil MAR-1 and China Nonroad Stage III emission standards emits equivalent to U.S. EPA Tier 4 Interim and is offered only for Australia/New Zealand, Brazil, China, French Polynesia, Hong Kong, Macedonia and New Caledonia. †Engine meeting Brazil MAR-1 and China Nonroad Stage III emission standards emits equivalent to U.S. EPA Tier 4 Interim and is offered only for Australia/New Zealand, Brazil, China, French Polynesia, Hong Kong, Macedonia and New Caledonia.
Engine Model Cat C3.3B DIT (turbo) Cat C3.3B DIT (turbo)
Rated Operating Capacities - 35% Tipping Load 2010 lb 915 kg
Tipping Load 5745 lb 2610 kg
Breakout Force - Tilt Cylinder 4965 lb 2252 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Rated Operating Capacity with Optional Counterweight 3060 lb 1390 kg
Ground Pressure - With 320 mm/12.6 in Track 6.1 psi 41.8 kPa
Ground Pressure - With 400 mm/15.7 in Track 4.9 psi 34 kPa
Ground Contact Area - With 400 mm/15.7 in Track 1848 in² 1.19 m²
Rated Operating Capacities - 50% Tipping Load 2870 lb 1305 kg
Ground Contact Area - With 320 mm/12.6 in Track 1483 in² 0.96 m²
Operating Weight 8987 lb 4076 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Length - Track on Ground 59 in 1499 mm
Overall Length - Track 78.7 in 1999 mm
Height - Top of Cab 83.1 in 2111 mm
Ground Clearance 8.9 in 226 mm
Departure Angle 35° 35°
Maximum Dump Angle 52° 52°
Turning Radius from Center - Bucket 86 in 2184 mm
Length - With Bucket on Ground 137.3 in 3486 mm
Turning Radius from Center - Coupler 54.8 in 1392 mm
Maximum Reach - With Arms Parallel to Ground 51.4 in 1305 mm
Vehicle Width (320 mm/12.6 in tracks) 66 in 1676 mm
Reach - Maximum Lift/Dump 23.9 in 608 mm
Bucket Pin Height - Maximum Lift 121 in 3075 mm
Turning Radius from Center - Machine Rear 61.5 in 1561 mm
Rack Back Angle - Maximum Height 87° 87°
Bucket Pin Height - Carry Position 7.8 in 198 mm
Clearance at Maximum Lift and Dump 89.9 in 2283 mm
Length - Without Bucket 108.9 in 2767 mm
Maximum Overall Height 154.1 in 3915 mm
Bucket Pin Reach - Maximum Lift 9.4 in 238 mm
Vehicle Width (400 mm/15.7 in tracks) 69 in 1755 mm
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I
Hydraulic Flow - High Flow - Hydraulic Power (Calculated) 58 hp 43 kW
Hydraulic Flow - High Flow - Loader Hydraulic Pressure 3335 psi 23000 kPa
Hydraulic Flow - Standard - Hydraulic Power (Calculated) 39 hp 29 kW
Hydraulic Flow - High Flow - Loader Hydraulic Flow 30 gpm 112 L/min
Hydraulic Flow - Standard - Loader Hydraulic Flow 20 gpm 76 L/min
Hydraulic Flow - Standard - Loader Hydraulic Pressure 3335 psi 23000 kPa
Travel Speed - Forward or Reverse - Two Speed 8.5 mile/h 13.7 km/h
Travel Speed - Forward or Reverse - One Speed 5.9 mile/h 9.5 km/h
Cooling System 3.7 gal (US) 14 l
Hydraulic System 13.2 gal (US) 50 l
Engine Crankcase 3 gal (US) 11 l
Hydraulic Tank 10.3 gal (US) 39 l
Fuel Tank 24.8 gal (US) 94 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes.
Inside Cab** 83 dB(A) 83 dB(A)
Outside Cab*** 103 dB(A) 103 dB(A)
Note (1) **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Note (2) ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC.

259D3 Standard Equipment

ELECTRICAL

  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Adjustable Front and Rear Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 850 CCA

OPERATOR ENVIRONMENT

  • Advanced Display with Rearview Camera: Full Color, 127 mm (5 in) LCD screen; Advanced Multi-operator Security System; On-screen Adjustments for Implement Response, Hystat Response, and Creep Control
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged, Engine Emission System
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rearview Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN

  • Cat C3.3B, Turbo Diesel Engine
  • Air Cleaner, Dual Element, Radial Seal
  • S·O·SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Canister-type, Fuel and Water Separator
  • Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission, Two Speed Travel
  • Suspension – Independent Torsion Axles (4)

OTHER

  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –36° C (–33° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan
  • Product Link™ PL240, Cellular

MANDATORY EQUIPMENT

  • Hydraulics, Standard or High Flow
  • Quick Coupler, Mechanical or Powered
  • High Visibility Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • EU Preparation Package
  • Steel Imbed Rubber Track – 320 mm (12.6 in) or 400 mm (15.7 in)
  • Dual Flange Front Idler/Single Flange Rear Idler or Triple Flange Front/Rear Idlers
  • PERFORMANCE PACKAGES:
    – Performance Package H1: Standard Flow Hydraulics (No Self Level)
    – Performance Package H2: Standard Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
    – Performance Package H3: High Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGES:
    – Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heater or Door)
    – Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
    – Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
    – Enclosed ROPS with A/C (C3): C2 + Air Conditioner

259D3 Optional Equipment

OPTIONAL EQUIPMENT

  • Hand-Foot Style Controls
  • External Counterweights
  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Product Link PL641, Cellular
  • Speed Sensitive Ride Control
  • Bluetooth® Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)

See how 259D3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader

Cat® 259D3 Compact Track Loader
Cat® 259D3 Compact Track Loader
Cat® 259D3 Compact Track Loader
Cat® 259D3 Compact Track Loader
Cat® 259D3 Compact Track Loader
Cat® 259D3 Compact Track Loader
Cat® 259D3 Compact Track Loader
Cat® 259D3 Compact Track Loader

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work

Cat® Compact Track Loader D3 Series | Overview

Cat® Compact Track Loader D3 Series | Features and Benefits

Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview

Cat® Compact Track Loader D3 Series | Track Maintenance and Adjustment

Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired

The Cat® D3 Series Skid Steer and Compact Track Loaders

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work
Cat® Compact Track Loader D3 Series | Overview
Cat® Compact Track Loader D3 Series | Features and Benefits
Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview
Cat® Compact Track Loader D3 Series | Track Maintenance and Adjustment
Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired
The Cat® D3 Series Skid Steer and Compact Track Loaders

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 259D3

Start 259D3 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology