1219mm (48in)

Log and Lumber Forks 1219mm (48in)

Request A Price Find Dealer

Key Specs

Tine Length
48 in
1219 mm
Width
96 in
2428 mm
Height
61 in
1537 mm

Overview

1219mm (48in) Log & Lumber Fork; Pin-on

Product Specifications for 1219mm (48in)

Tine Length 48 in 1219 mm
Width 96 in 2428 mm
Height 61 in 1537 mm
Maximum Width Over Tine 93 in 2366 mm
Minimum Width Over Tine 39 in 1002 mm
Tine Width 7.1 in 180 mm
Tine Thickness 2.6 in 65 mm
Per Tine Maximum Load at Center 11400 lb 5250 kg
Weight 2505 lb 1136 kg

See how 1219mm (48in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1219mm (48in)

View More Offers