1219mm (48in)

Log and Lumber Forks 1219mm (48in)

Request A Price Find Dealer

Key Specs

Tine Length
48 in
1219 mm
Width
99 in
2502 mm
Height
69 in
1753 mm

Overview

1219mm (48in) Log & Lumber Fork; Pin-on

Product Specifications for 1219mm (48in)

Tine Length 48 in 1219 mm
Width 99 in 2502 mm
Height 69 in 1753 mm
Maximum Width Over Tine 94.3 in 2394 mm
Minimum Width Over Tine 42.7 in 1085 mm
Tine Width 7.1 in 180 mm
Tine Thickness 3 in 76 mm
Per Tine Maximum Load at Center 15543 lb 7050 kg
Weight 2667 lb 1212 kg

See how 1219mm (48in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1219mm (48in)

View More Offers