2438mm (96in)

Log and Lumber Forks 2438mm (96in)

Request A Price Find Dealer

Key Specs

Tine Length
96 in
2438 mm
Width
96 in
2428 mm
Height
61 in
1537 mm

Overview

2438mm (96in) Log and Lumber Fork

Product Specifications for 2438mm (96in)

Tine Length 96 in 2438 mm
Width 96 in 2428 mm
Height 61 in 1537 mm
Maximum Width Over Tine 93 in 2366 mm
Minimum Width Over Tine 39 in 1002 mm
Tine Width 7.1 in 180 mm
Tine Thickness 3.5 in 90 mm
Per Tine Maximum Load at Center 11950 lb 5050 kg
Weight 3367 lb 1527 kg

See how 2438mm (96in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 2438mm (96in)

View More Offers