Studio Shot

Pallet Fork Carriages 1524 mm (60 in), IT Coupler, Class III

Request A Price Shop Now

Key Specs

Height
35.2 in
895 mm
Width
60 in
1524 mm
Overall Width
60 in
1524 mm

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1524 mm (60 in), IT Coupler, Class III

Height 35.2 in 895 mm
Width 60 in 1524 mm
Overall Width 60 in 1524 mm
Weight 589.1 lb 267.2 kg
Length 14.1 in 358 mm
Tine Spacing 155-1349 mm (6.1-53.1 in) 155-1349 mm (6.1-53.1 in)
Interface Type IT Coupler IT Coupler

See how 1524 mm (60 in), IT Coupler, Class III compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1524 mm (60 in), IT Coupler, Class III

View More Offers