1219mm (48in) Fusion™

Log and Lumber Forks 1219mm (48in) Fusion™

Request A Price Find Dealer

Key Specs

Tine Length
48 lb/in
1219 mm
Width
96 lb/in
2428 mm
Height
61 lb/in
1537 m

Overview

1219mm (48in) Log & Lumber Fork; Fusion™; 96" carriage

Product Specifications for 1219mm (48in) Fusion™

Tine Length 48 lb/in 1219 mm
Width 96 lb/in 2428 mm
Height 61 lb/in 1537 m
Maximum Width Over Tine 93 lb/in 2366 mm
Minimum Width Over Tine 39 lb/in 1002 mm
Tine Width 7.1 lb/in 180 mm
Tine Thickness 2.6 lb/in 65 mm
Per Tine Maximum Load at Center 11400 lb 5250 kg
Weight 2366 lb 1073 kg

See how 1219mm (48in) Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1219mm (48in) Fusion™

View More Offers