1524mm (60in) Fusion™

Log and Lumber Forks 1524mm (60in) Fusion™

Request A Price Find Dealer

Key Specs

Tine Length
60 lb/in
1524 mm
Width
96 lb/in
2438 mm
Height
59 lb/in
1490 mm

Overview

1524mm (60in) Log & Lumber Fork; Fusion™

Product Specifications for 1524mm (60in) Fusion™

Tine Length 60 lb/in 1524 mm
Width 96 lb/in 2438 mm
Height 59 lb/in 1490 mm
Maximum Width Over Tine 94 lb/in 2378 mm
Minimum Width Over Tine 39.4 lb/in 1002 mm
Tine Width 7.1 lb/in 180 mm
Tine Thickness 3.5 lb/in 90 mm
Per Tine Maximum Load at Center 17520 lb 7953 kg
Weight 2758 lb 1251 kg

See how 1524mm (60in) Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1524mm (60in) Fusion™

View More Offers