| Tine Length | 60 in 1524 mm |
| Width | 99 in 2502 mm |
| Height | 69 in 1753 mm |
| Maximum Width Over Tine | 94.3 in 2394 mm |
| Minimum Width Over Tine | 42.7 in 1085 mm |
| Tine Width | 7.1 in 180 mm |
| Tine Thickness | 3.5 in 90 mm |
| Per Tine Maximum Load at Center | 17520 lb 7953 kg |
| Weight | 2983 lb 1356 kg |