| Tine Length | 96 lb/in 2438 mm |
| Width | 96 lb/in 2438 mm |
| Height | 59 lb/in 1490 mm |
| Maximum Width Over Tine | 94 lb/in 2378 mm |
| Minimum Width Over Tine | 39.4 lb/in 1002 mm |
| Tine Width | 7.1 lb/in 180 mm |
| Tine Thickness | 3.5 lb/in 90 mm |
| Per Tine Maximum Load at Center | 11950 lb 5050 kg |
| Weight | 3177 lb 1441 kg |