1850mm (73in) Fusion™

Unloading Grapple Forks 1850mm (73in) Fusion™

Request A Price Find Dealer

Key Specs

Fork Width
73 in
1850 mm
Width - Over Tines
73 in
1850 mm
Width - Between Tines
52 in
1314 mm

Overview

1850mm (73in) Unloading Grapple Fork; Fusion™

Product Specifications for 1850mm (73in) Fusion™

Fork Width 73 in 1850 mm
Width - Over Tines 73 in 1850 mm
Width - Between Tines 52 in 1314 mm
Tine Length 36 in 917 mm
Tine Width 9 in 228 mm
Maximum Clamp Opening 123 in 3123 mm
Minimum Clamp Opening 57 in 1450 mm
End Area 27 ft² 2.5 m²
Weight 4729 lb 2145 kg

See how 1850mm (73in) Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1850mm (73in) Fusion™

View More Offers