1829mm (72in) Fusion™

Log and Lumber Forks 1829mm (72in) Fusion™

Request A Price Find Dealer

Key Specs

Tine Length
72 lb/in
1829 mm
Width
96 lb/in
2428 mm
Height
61 lb/in
1537 mm

Overview

1829mm (72in) Log & Lumber Fork; Fusion™

Product Specifications for 1829mm (72in) Fusion™

Tine Length 72 lb/in 1829 mm
Width 96 lb/in 2428 mm
Height 61 lb/in 1537 mm
Maximum Width Over Tine 93 lb/in 2366 mm
Minimum Width Over Tine 39 lb/in 1002 mm
Tine Width 7.1 lb/in 180 mm
Tine Thickness 3.5 lb/in 90 mm
Per Tine Maximum Load at Center 13889 lb 6300 kg
Weight 2946 lb 1336 kg

See how 1829mm (72in) Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1829mm (72in) Fusion™

View More Offers