2776mm (109in)

Millyard Forks 2776mm (109in)

Request A Price Find Dealer

Key Specs

Width
109 lb/in
2776 mm
Width - Over Tines
109 lb/in
2765 mm
Width - Between Tines
86 lb/in
2193 mm

Overview

2776mm (109in) Millyard Fork

Product Specifications for 2776mm (109in)

Width 109 lb/in 2776 mm
Width - Over Tines 109 lb/in 2765 mm
Width - Between Tines 86 lb/in 2193 mm
Tine Length 72 in 1829 mm
Maximum Clamp Opening 116 lb/in 2951 mm
Minimum Clamp Opening 23 lb/in 582 mm
End Area 18 ft² 1.7 m²
Weight 8657 lb 3927 kg
Tip Type Solid Solid

See how 2776mm (109in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 2776mm (109in)

View More Offers