1524mm (60in)

Log and Lumber Forks 1524mm (60in)

Request A Price Find Dealer

Key Specs

Tine Length
60 in
1524 mm
Width
96 in
2428 mm
Height
61 in
1537 mm

Overview

1524mm (60in) Log & Lumber Fork

Product Specifications for 1524mm (60in)

Tine Length 60 in 1524 mm
Width 96 in 2428 mm
Height 61 in 1537 mm
Maximum Width Over Tine 93 in 2366 mm
Minimum Width Over Tine 39 in 1002 mm
Tine Width 7.1 in 180 mm
Tine Thickness 3.5 in 90 mm
Per Tine Maximum Load at Center 17520 lb 7953 kg
Weight 2948 lb 1337 kg

See how 1524mm (60in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1524mm (60in)

View More Offers