| Width | 115 in 2914 mm |
| Weight | 4332 lb 1965 kg |
| Capacity | 4.75 yd³ 3.6 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 3.6m³ (4.75yd³)Performance Series
Request A Price Find DealerKey Specs
- Width
- 115 in
- 2914 mm
- Weight
- 4332 lb
- 1965 kg
- Capacity
- 4.75 yd³
- 3.6 m³
Product Specifications for Flat Floor Bucket 3.6m³ (4.75yd³)Performance Series
See how Flat Floor Bucket 3.6m³ (4.75yd³)Performance Series compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 3.6m³ (4.75yd³)Performance Series
Selected
- Width
- 115 in
- 2914 mm
- Weight
- 4332 lb
- 1965 kg
- Capacity
- 4.75 yd³
- 3.6 m³
Buckets - Loader
Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series
- Width
- 114 in
- 2894 mm
- Weight
- 3754 lb
- 1703 kg
- Capacity
- 5.00 yd³
- 3.8 m³
Buckets - Loader
Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series
- Width
- 117.9 in
- 2994 mm
- Weight
- 4451 lb
- 2019 kg
- Capacity
- 5.00 yd³
- 3.8 m³
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the Flat Floor Bucket 3.6m³ (4.75yd³)Performance Series
View More Offers