| Width | 113.6 in 2886 mm |
| Height | 64.6 in 1640 mm |
| Weight | 3750.1 lb 1701 kg |
| Length | 71.3 in 1810 mm |
| Interface Type | Pin On Pin On |
| Capacity | 6.4 yd³ 4.9 m³ |
| Base Edge Thickness | 1.3 in 32 mm |
Key Specs
Designed for low density materials with a smaller height and a deeper throat for “load and carry” applications.
| Width | 113.6 in 2886 mm |
| Height | 64.6 in 1640 mm |
| Weight | 3750.1 lb 1701 kg |
| Length | 71.3 in 1810 mm |
| Interface Type | Pin On Pin On |
| Capacity | 6.4 yd³ 4.9 m³ |
| Base Edge Thickness | 1.3 in 32 mm |