Studio Shot
New

Waste Handling Buckets 3.6 m3 (4.75 yd3), Pin On

Request A Price Shop Now

Key Specs

Width
113.6 in
2886 mm
Height
56.7 in
1440 mm
Weight
5441 lb
2468 kg

Overview

Designed for picking, sorting, material redistribution, and tamping loads in trucks, in waste handling applications.

Product Specifications for 3.6 m3 (4.75 yd3), Pin On

Width 113.6 in 2886 mm
Height 56.7 in 1440 mm
Weight 5441 lb 2468 kg
Length 85 in 2159 mm
Interface Type Pin On Pin On
Capacity 4.7 yd³ 3.6 m³
Base Edge Thickness 1.3 in 32 mm
Maximum Clamp Opening 99.8 in 2535 mm

See how 3.6 m3 (4.75 yd3), Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View