General Purpose Bucket 2.7m³ (3.53yd³)

General Purpose Buckets General Purpose Bucket 2.7m³ (3.53yd³)

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
117.9 in
2994 mm
Weight
3748 lb
1700 kg

Overview

General Purpose Bucket 2.7m³ (3.53yd³)

Product Specifications for General Purpose Bucket 2.7m³ (3.53yd³)

Interface Pin On Pin On
Width 117.9 in 2994 mm
Weight 3748 lb 1700 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 3.53 yd³ 2.7 m³
Capacity 3.53 yd³ 2.7 m³

See how General Purpose Bucket 2.7m³ (3.53yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 2.7m³ (3.53yd³)

View More Offers