| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Width | 60 in 2895 mm |
| Weight | 2090 lb 948 kg |
| Capacity | 1.18 yd³ 0.90 m³ |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
General Purpose Buckets General Purpose Bucket 3.2m³ (4.25yd³)
Request A Price Find DealerKey Specs
- Interface
- Use as Pin-on or with Cat Pin Grabber Coupler
- Use as Pin-on or with Cat Pin Grabber Coupler
- Width
- 60 in
- 2895 mm
- Weight
- 2090 lb
- 948 kg
Features At A Glance
- Productivity is at its best when you pair your Cat machine with a Cat bucket, which we purpose-design to optimize the breakout force and power of the machine.
- The dual radius shell profile improves material flow into the bucket. The added heel clearance ensures the bottom of the bucket does not drag, reducing maintenance costs.
- Fuel consumption peaks during digging. Cat buckets are designed to cut through material quickly to enhance your machine's overall operating efficiency.
- Load more material in less time. Bucket shape and sidebars keep the most material in your bucket for every load.
- Count on the structural integrity of your bucket long-term. The integrated hinge plate helps distribute force better than a weld-on hinge plate.
- Cat buckets are manufactured with high strength, abrasion-resistant steel, especially in excessive wear components.
- Protect the most important, high-wear areas of your bucket with Cat® Ground Engaging Tools (GET). Sidebar protectors and sidecutters help preserve the parts of the bucket that come into contact and pass through materials the most.
- Reduce maintenance costs by selecting the right GET for your bucket and application combination.
- Bucket tips are available in a variety of options to suit your specific application. Whether you need to leave a clean, level floor or dig hard, abrasive materials, there is a tip solution.
- Managing multiple buckets and other attachments for a fleet is easier with a coupler system. Couplers allow machines of similar sizes to share and attachments can be changed out in seconds without leaving the safety of the cab.
- Buckets capable of being pinned directly to the machine are also compatible with Cat®Pin Grabber Couplers, except Pin Grabber Performance buckets. Pin Grabber Performance buckets have a recessed pin which optimizes breakout force resulting in faster cycle times for your bucket when using with a Cat Pin Grabber Coupler.
- The Cat Pin Grabber Coupler also gives the operator the ability to pick up a bucket in reverse position to clean out and square corners with ease.
- Ensure your attachments are secure with audible and visible cues from the coupler's secondary latch, always in the operator's line of sight.
- Cat Pin Grabber Couplers are compatible with 311-352 tracked excavators and all wheeled excavators. Trenching width couplers are also available.
- Attachments compatible with the CW Dedicated Coupler system use fixed quick coupler hinges. CW Dedicated Couplers feature a wedge-style locking system to keep attachments secure.
- CW Dedicated Couplers are available for all tracked and wheeled excavators.
- Never waste time looking for your buckets again. Cat asset tracking is available on select buckets.
- Track your entire fleet of attachments and machines from one source. Buckets with asset tracking can be viewed within VisionLink® alongside Product Link ™subscribed equipment.
- Keep your assets secure. Buckets with an asset tracker send an alert if they leave an easy-to-setup site boundary.
- A complex or precise grading situation is no match for Ditch Cleaning Tilt buckets, which have 90° of hydraulic tilting capability, 45° left and 45° right powered by two, double-acting cylinders. Ditch Cleaning Tilt buckets range from 1200-2400 mm (48-94 in.) and are compatible with 11 to 35 ton (11,000 to 35,000 kg) excavators.
- Extend the life of your bucket's base edge with a bolt-on cutting edge (BOCE). The BOCE protects the bucket's base edge, is replaceable when worn, and helps achieve a smooth finish when grading or backfilling.
- Hydraulic hoses are routed into and protected by the bucket assembly, preventing interference with materials and decreasing the chances of a hose getting pinched or leaking.
- The center pin rotates on greased, hardened steel bearings, minimizing wear over time and keeping the bucket's precision control consistent over long-term use.
- Ditch Cleaning Tilt buckets are compatible with Cat® Grade Control and have brackets allowing them to pin directly to the machine or be used with a Cat Pin Grabber Coupler or CW Dedicated Coupler.
Product Specifications for General Purpose Bucket 3.2m³ (4.25yd³)
See how General Purpose Bucket 3.2m³ (4.25yd³) compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 3.2m³ (4.25yd³)
Selected
- Interface
- Use as Pin-on or with Cat Pin Grabber Coupler
- Use as Pin-on or with Cat Pin Grabber Coupler
- Width
- 60 in
- 2895 mm
- Weight
- 2090 lb
- 948 kg
Buckets - Loader
General Purpose Bucket 3.4m³ (4.50yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 126 in
- 3201 mm
- Weight
- 4449 lb
- 2018 kg
Buckets - Loader
General Purpose Bucket 2.9m³ (3.75yd³)
- Interface
- Horizontal Pin Lock
- Horizontal Pin Lock
- Width
- 114 in
- 2898 mm
- Accepts Sidebar Protectors? (Yes/No)
- No
- No