| Interface | Pin On Pin On |
| Width | 114 in 2894 mm |
| Weight | 3023 lb 1371 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 4.5 yd³ 3.44 m³ |
| Capacity | 4.5 yd³ 3.44 m³ |
General Purpose Buckets General Purpose Bucket 3.4m³ (4.50yd³)
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3023 lb
- 1371 kg
Features At A Glance
Product Specifications for General Purpose Bucket 3.4m³ (4.50yd³)
See how General Purpose Bucket 3.4m³ (4.50yd³) compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 3.4m³ (4.50yd³)
Selected
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3023 lb
- 1371 kg
Buckets - Loader
General Purpose Bucket 3.3m³ (4.25yd³)Performance Series
- Interface
- VCE
- VCE
- Width
- 114 in
- 2894 mm
- Weight
- 4123 lb
- 1870 kg
Buckets - Loader
General Purpose Bucket 3.4m³ (4.50yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3567 lb
- 1618 kg