General Purpose Bucket 5.0m³ (6.50yd³)

General Purpose Buckets General Purpose Bucket 5.0m³ (6.50yd³)

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
134.3 in
3413 mm
Weight
5203 lb
2360 kg

Overview

General Purpose Bucket 5.0m³ (6.50yd³)

Product Specifications for General Purpose Bucket 5.0m³ (6.50yd³)

Interface Pin On Pin On
Width 134.3 in 3413 mm
Weight 5203 lb 2360 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 6.5 yd³ 4.96 m³
Capacity 6.5 yd³ 4.96 m³

See how General Purpose Bucket 5.0m³ (6.50yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 5.0m³ (6.50yd³)

View More Offers