| Width | 126 in 3201 mm |
| Weight | 5165 lb 2343 kg |
| Capacity | 6.5 yd³ 5 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 5.0m³ (6.50yd³)Performance Series
Request A Price Find DealerKey Specs
- Width
- 126 in
- 3201 mm
- Weight
- 5165 lb
- 2343 kg
- Capacity
- 6.5 yd³
- 5 m³
Product Specifications for Flat Floor Bucket 5.0m³ (6.50yd³)Performance Series
See how Flat Floor Bucket 5.0m³ (6.50yd³)Performance Series compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 5.0m³ (6.50yd³)Performance Series
Selected
- Width
- 126 in
- 3201 mm
- Weight
- 5165 lb
- 2343 kg
- Capacity
- 6.5 yd³
- 5 m³
Buckets - Loader
Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series
- Width
- 126 in
- 3201 mm
- Weight
- 4980 lb
- 2259 kg
- Capacity
- 6 yd³
- 4.6 m³
Buckets - Loader
Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series
- Width
- 129 in
- 3288 mm
- Weight
- 6713 lb
- 3045 kg
- Capacity
- 6.75 yd³
- 5.2 m³
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the Flat Floor Bucket 5.0m³ (6.50yd³)Performance Series
View More Offers