| Width | 126 in 3201 mm |
| Weight | 4885 lb 2216 kg |
| Capacity | 6 yd³ 4.6 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series
Request A Price Find DealerKey Specs
- Width
- 126 in
- 3201 mm
- Weight
- 4885 lb
- 2216 kg
- Capacity
- 6 yd³
- 4.6 m³
Product Specifications for Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series
See how Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series
Selected
- Width
- 126 in
- 3201 mm
- Weight
- 4885 lb
- 2216 kg
- Capacity
- 6 yd³
- 4.6 m³
Buckets - Loader
Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series
- Width
- 126 in
- 3201 mm
- Weight
- 5108 lb
- 2317 kg
- Capacity
- 6 yd³
- 4.6 m³
Buckets - Loader
Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series
- Width
- 126.7 in
- 3220 mm
- Weight
- 5564.58 lb
- 2524 kg
- Capacity
- 5.75 yd³
- 4.4 m³
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series
View More Offers