Flat Floor  Bucket 3.8m³ (5.00yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
117.9 in
2994 mm
Weight
4451 lb
2019 kg
Capacity
5.00 yd³
3.8 m³

Overview

Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series

Product Specifications for Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series

Width 117.9 in 2994 mm
Weight 4451 lb 2019 kg
Capacity 5.00 yd³ 3.8 m³

See how Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series

View More Offers