General Purpose Bucket 2.9m³ (3.75yd³)

General Purpose Buckets General Purpose Bucket 2.9m³ (3.75yd³)

Request A Price Find Dealer

Key Specs

Interface
Horizontal Pin Lock
Horizontal Pin Lock
Width
114 in
2898 mm
Accepts Sidebar Protectors? (Yes/No)
No
No

Overview

General Purpose Bucket 2.9m³ (3.75yd³)

Product Specifications for General Purpose Bucket 2.9m³ (3.75yd³)

Interface Horizontal Pin Lock Horizontal Pin Lock
Width 114 in 2898 mm
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 3.75 yd³ 2.87 m³
Capacity 3.75 yd³ 2.87 m³

See how General Purpose Bucket 2.9m³ (3.75yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 2.9m³ (3.75yd³)

View More Offers