| Interface | Horizontal Pin Lock Horizontal Pin Lock |
| Width | 126.72 in 3218.7 mm |
| Weight | 8568.7 lb 3886.7 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
General Purpose Buckets General Purpose Bucket 4.6m³ (6.00yd³)
Request A Price Find DealerKey Specs
- Interface
- Horizontal Pin Lock
- Horizontal Pin Lock
- Width
- 126.72 in
- 3218.7 mm
- Weight
- 8568.7 lb
- 3886.7 kg
Features At A Glance
Product Specifications for General Purpose Bucket 4.6m³ (6.00yd³)
See how General Purpose Bucket 4.6m³ (6.00yd³) compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 4.6m³ (6.00yd³)
Selected
- Interface
- Horizontal Pin Lock
- Horizontal Pin Lock
- Width
- 126.72 in
- 3218.7 mm
- Weight
- 8568.7 lb
- 3886.7 kg
Buckets - Loader
General Purpose Bucket 7.0m³ (9.25yd³)Performance Series
- Interface
- VCE
- VCE
- Width
- 140.5 in
- 3568 mm
- Weight
- 9515 lb
- 4316 kg
Buckets - Loader
General Purpose Bucket 6.0m³ (7.75yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 137 in
- 3841 mm
- Weight
- 7368 lb
- 3342 kg