Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On

Flat Floor Buckets - Performance Series Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Capacity
6 yd³
4.6 m³
Width
130 in
3312 mm

Overview

Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.

Product Specifications for Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On

Interface Pin On Pin On
Capacity 6 yd³ 4.6 m³
Width 130 in 3312 mm
Weight 6677 lb 3029 kg
Edge Arrangement Teeth, Back-Grading Edge Teeth, Back-Grading Edge
Adapter Size A90 A90
Tooth Count 8 8

See how Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On

Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On

Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On
Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On

Check out current offers for the Abrasion Flat Floor PS, 4.6m³ (6yd³), Pin On

View More Offers