General Purpose Bucket 3.3m³ (4.25yd³)

General Purpose Buckets General Purpose Bucket 3.3m³ (4.25yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
114.17 in
2900 mm
Weight
3375 lb
1531 kg

Overview

General Purpose Bucket 3.3m³ (4.25yd³)

Product Specifications for General Purpose Bucket 3.3m³ (4.25yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 114.17 in 2900 mm
Weight 3375 lb 1531 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 4.25 yd³ 3.3 m³
Capacity 4.25 yd³ 3.3 m³

See how General Purpose Bucket 3.3m³ (4.25yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.3m³ (4.25yd³)

View More Offers