General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

General Purpose Buckets General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Use as Pin-on or with Cat Pin Grabber Coupler
Use as Pin-on or with Cat Pin Grabber Coupler
Width
79 in
3201 mm
Weight
4700 lb
2132 kg

Overview

General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

Product Specifications for General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Width 79 in 3201 mm
Weight 4700 lb 2132 kg
Capacity 1.28 yd³ 0.98 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

View More Offers