General Purpose Bucket 3.5m³ (4.57yd³)

General Purpose Buckets General Purpose Bucket 3.5m³ (4.57yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
118.1 in
3000 mm
Weight
3459 lb
1569 kg

Overview

General Purpose Bucket 3.5m³ (4.57yd³)

Product Specifications for General Purpose Bucket 3.5m³ (4.57yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 118.1 in 3000 mm
Weight 3459 lb 1569 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 4.57 yd³ 3.5 m³
Capacity 4.57 yd³ 3.5 m³

See how General Purpose Bucket 3.5m³ (4.57yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.5m³ (4.57yd³)

View More Offers