3.5 m3 (4.6 yd3), Pin On, Base Edge, 938 Only
New

Sand & Gravel Buckets 3.5 m3 (4.6 yd3), Pin On, Base Edge, 938 Only

Request A Price Shop Now

Key Specs

Width
108 in
2743 mm
Height
60.6 in
1539 mm
Weight
3430.4 lb
1556 kg

Overview

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Product Specifications for 3.5 m3 (4.6 yd3), Pin On, Base Edge, 938 Only

Width 108 in 2743 mm
Height 60.6 in 1539 mm
Weight 3430.4 lb 1556 kg
Length 64.6 in 1642 mm
Capacity 4.6 yd³ 3.5 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 3.5 m3 (4.6 yd3), Pin On, Base Edge, 938 Only compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 3.5 m3 (4.6 yd3), Pin On, Base Edge, 938 Only

View More Offers