General Purpose Bucket 4.1m³ (5.40yd³)

General Purpose Buckets General Purpose Bucket 4.1m³ (5.40yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
48 in
3200 mm
Weight
4063 lb
563 kg

Overview

General Purpose Bucket 4.1m³ (5.40yd³)

Product Specifications for General Purpose Bucket 4.1m³ (5.40yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 48 in 3200 mm
Weight 4063 lb 563 kg
Capacity 0.63 yd³ 0.48 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 4.1m³ (5.40yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 4.1m³ (5.40yd³)

View More Offers