General Purpose Bucket 3.1m³ (4.00yd³)

General Purpose Buckets General Purpose Bucket 3.1m³ (4.00yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
79 in
2900 mm
Weight
3080 lb
1397 kg

Overview

General Purpose Bucket 3.1m³ (4.00yd³)

Product Specifications for General Purpose Bucket 3.1m³ (4.00yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 79 in 2900 mm
Weight 3080 lb 1397 kg
Capacity 1.13 yd³ 0.86 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 3.1m³ (4.00yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.1m³ (4.00yd³)

View More Offers