Flat Floor  Bucket 8.2m³ (10.75yd³)

Flat Floor Buckets - Performance Series Flat Floor Bucket 8.2m³ (10.75yd³)

Request A Price Find Dealer

Key Specs

Width
143.24 in
3638.4 mm
Weight
7985 lb
3622 kg
Capacity
13 yd³
9.9 m³

Overview

Flat Floor Bucket 8.2m³ (10.75yd³)

Product Specifications for Flat Floor Bucket 8.2m³ (10.75yd³)

Width 143.24 in 3638.4 mm
Weight 7985 lb 3622 kg
Capacity 13 yd³ 9.9 m³

See how Flat Floor Bucket 8.2m³ (10.75yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 8.2m³ (10.75yd³)

View More Offers