DG35 (Single phase and 3 phase)

Gas Generator Sets DG35 (Single phase and 3 phase)


Key Specs

Frequency
60 Hz
60 Hz
Gas Standby Rating
Standby, Demand Response and Prime
Standby, Demand Response and Prime
Natural Gas Rating
35 ekW
35 ekW

Overview

35 ekW Generator Set

The Cat® spark-ignited generator sets for stationary emergency and non-emergency (demand response/prime) applications provide a much cleaner and sustainable solution for your power needs. The ability to run on natural gas and propane with microgrid compatibility, make these products capable to power a wide range of applications.

Product Specifications for DG35 (Single phase and 3 phase)

Frequency 60 Hz 60 Hz
Gas Standby Rating Standby, Demand Response and Prime Standby, Demand Response and Prime
Natural Gas Rating 35 ekW 35 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency and Non-Emergency Application U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
Speed 1800 rpm 1800 rpm
Voltage 208-600 208-600
Engine Model 3.6L Inline 4 3.6L Inline 4
Stroke 4.05 in 95.3 mm
Displacement 219.6 in³ 6.2 l
Compression Ratio 9.8:1 9.8:1
Bore 4.15 in 101.6 mm
Aspiration Naturally Aspirated Naturally Aspirated
Fuel System Electronic Electronic
Length 77 in 2438 mm
Width 51 in 1295 mm
Height 60 in 1448 mm

DG35 (Single phase and 3 phase) Standard Equipment

Control Panel

  • GCCP1.2
  • Remote monitoring software

DG35 (Single phase and 3 phase) Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DG35 (Single phase and 3 phase) compares against frequently compared products.

Media Gallery

Front Right View

Front Left View

Rear Right View

Rear Left View

Enclosure Rear Left View

Enclosure Rear Right View

Enclosure

Enclosure

Front Right View
Front Left View
Rear Right View
Rear Left View
Enclosure Rear Left View
Enclosure Rear Right View
Enclosure
Enclosure

Take the interactive virtual product tour to explore the great features and benefits of the DG35 (Single phase and 3 phase)

Start DG35 (Single phase and 3 phase) Tour
close

Check out current offers for the DG35 (Single phase and 3 phase)

View More Offers