D1500 (60 Hz) 1500 ekW Diesel Generator

Diesel Generator Sets D1500

Request A Price Find Dealer

Key Specs

Maximum Rating
1500 ekW
1500 ekW
Minimum Rating
1500 ekW
1500 ekW
Emissions/Fuel Strategy
U.S. EPA Tier 2
U.S. EPA Tier 2

Overview

1500 ekW Diesel Generator Set

Producing reliable power at 1500 ekW, 60 Hz, our D1500 diesel generator set is made to meet your needs in standby applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is US EPA Stationary Emergency Use Only (Tier 2) certified.

Benefits

Accepts 100% Block Load

Demonstrated capability to pick up large on-site loads

Full Power up to 50°C Ambient

Provides full power even on hottest days of the year

Conforms to ISO8528-5 G3 Load Acceptance

Maintains voltage and frequency during transient events

Product Specifications for D1500

Maximum Rating 1500 ekW 1500 ekW
Minimum Rating 1500 ekW 1500 ekW
Emissions/Fuel Strategy U.S. EPA Tier 2 U.S. EPA Tier 2
Voltage 220 - 600 Volts 220 - 600 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C32 TA, V-12, 4-Stroke Water-Cooled Diesel C32 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1958.86 in³ 32.1 l
Compression Ratio 14:1 14:1
Aspiration TA TA
Fuel System EUI EUI
Governor Type Adem™A5 Adem™A5
Length - Minimum 191.4 in 4862 mm
Length - Maximum 200 in 5080 mm
Width - Minimum 90 in 2286 mm
Width - Maximum 90 in 2286 mm
Height - Minimum 102.4 in 2268 mm
Height - Maximum 102.4 in 2601 mm
Dry Weight - Genset (minimum) 19511 lb 8850 kg
Dry Weight - Genset (maximum) 21411 lb 9712 kg

D1500 Standard Equipment

Control Panel

  • GCCP1.2

Cooling System

  • Radiator

D1500 Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how D1500 compares against frequently compared products.

Media Gallery

D1500

D1500

D1500

D1500

D1500
D1500
D1500
D1500

360 View

Take the interactive virtual product tour to explore the great features and benefits of the D1500

Start D1500 Tour
close