Generator Set
| Rating Prime | 16 ekW (20 kVA) 16 ekW (20 kVA) |
| Frequency | 60 Hz 60 Hz |
| Voltage | 208 - 480 V 208 - 480 V |
Key Specs
Whether or not the outage was expected, Cat® Rental Power is here to keep your operation running.
Minimizes possibility for environmental damage on site
Sound Attenuation and electric fans bring sound levels to that of a normal conversation
Eliminates the need for reconnection to meet on-site requirements
| Rating Prime | 16 ekW (20 kVA) 16 ekW (20 kVA) |
| Frequency | 60 Hz 60 Hz |
| Voltage | 208 - 480 V 208 - 480 V |
| Engine | C1.5T C1.5T |
| Fuel | Diesel Diesel |
| Width | 65 in 1640 mm |
| Height | 74 in 1881 mm |
| Length | 128 in 3241 mm |
| Weight | 2685 lb 1218 kg |
| Sound Power @ 7 meters (23 feet) @ All Ratings | 61 dB(A) 61 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.