C18 (50 HZ) India Market Only | 600 kVA Diesel Generator

Diesel Generator Sets DE630 (50 Hz) India Market Only


Key Specs

Maximum Rating
630 kVA
630 kVA
Minimum Rating
630 kVA
630 kVA
Emissions/Fuel Strategy
India CPCB/MoEF
India CPCB/MoEF

Overview

630 kVA Diesel Generator Set

The C18 diesel generator sets have been developed for your prime applications. Producing reliable power from 630 to 630 kVA at 50 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. The gensets are certified for latest India CPCB emission standards CPCB IV+ Emissions / Fuel Strategy

Benefits

Designed Specifically for India Regulations

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Product Specifications for DE630 (50 Hz) India Market Only

Maximum Rating 630 kVA 630 kVA
Minimum Rating 630 kVA 630 kVA
Emissions/Fuel Strategy India CPCB/MoEF India CPCB/MoEF
Voltage 415 Volts 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 RPM 1500 RPM
Duty Cycle Prime Prime
Engine Model C18 ATAAC, I-6, 4-Stroke Diesel C18 ATAAC, I-6, 4-Stroke Diesel
Bore 5.71 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106.4 in³ 18.1 l
Compression Ratio 18:1 18:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A6 Adem™A6

DE630 (50 Hz) India Market Only Standard Equipment

Cooling System

  • Radiator

Exhaust System

  • Exhaust flange outlet

Power Termination

  • Busbar

Control Panel

  • Local design and source
  • GCCP 1.3

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

DE630 (50 Hz) India Market Only Optional Equipment

Air Inlet System

  • Heavy duty air cleaner

Alternator

  • PMG
  • Space Heater

Battery

  • Battery Charger

Fuel Level

  • Fuel Level Sender

CONTROLLER

  • GCCP1.5 (SynchronizationPanel)

See how DE630 (50 Hz) India Market Only compares against frequently compared products.

Media Gallery

C18 Front Left

C18 Rear Left

C18 Front Right

C18 Front Right

C18 Front Left
C18 Rear Left
C18 Front Right
C18 Front Right

360 View

Check out current offers for the DE630 (50 Hz) India Market Only

View More Offers