Cat® CBS Series

ATS TruOne - TruControl Cat® CBS Series

Request A Price Find Dealer

Key Specs

Rating Range
100 - 3000 A
100 - 3000 A
Transfer Type
Open Transition (CBS), Delayed Transition (CBSD), Closed Transition (CBSCT), with Bypass Isolation
Open Transition (CBS), Delayed Transition (CBSD), Closed Transition (CBSCT), with Bypass Isolation
Switch Type
Contactor
Contactor

Features At A Glance

Displaying 1-6 of 4

Cat

Product Features

        
  • Advanced safety with faster switching and no line voltages connected at the door
  •     
  • Voltage and frequency sensing of both sources and load
  •     
  • USB port to upload/download settings
  •     
  • Available Bluetooth connection and enhanced communication capabilities
  •     
  • Password protection color touchscreen HMI
  •     
  • Integrated help button and menu
  •     
  • Five programmed packages and IO
  •     
  • Contact wear monitoring including real-time status and predicted contact end-of-life
  •     
  • Fast controller response to outage recovery and fast switching (<50ms)
Cat

Control Panel

        
  •     
  •     
  • TruOne L4 - color touchscreen HMI compatible with Ekip Connect software, with standard programmable functions and IO, and fast controller response to outage recovery and fast switching (<50ms).
Cat

Functions

        
  • High current protection and alarm
  •     
  • Wide 200-480V range with auto-configuration of system settings for 100-1200A range
  •     
  • High time-based withstand and closing ratings (WCR)
  •     
  • Short-time withstand ratings in every frame (CBS, CBSD, and CBSCT models)
Cat

Standards

        
  •     
  •     
  • UL 1008, NFPA 70, 99, 101 and 110
  •     
  •     
  •     
  • NEMA ICS 10
  •     
  •     
  •     
  • cUL
  •     
  •     
  •     
  • Conducted and radiated emissions - CISPR 11:2009, Class A
  •     
  •     
  •     
  • ESD immunity test - IEC/EN 61000-4-2 Class B
  •     
  •     
  •     
  • Radiated RF, electromagnetic field immunity test - IEC/EN 61000-4-3 10 V/m
  •     
  •     
  •     
  • Electrical fast, transient/burst immunity test - IEC/EN 61000-4-4
  •     
  •     
  •     
  • Surge immunity test - IEC/EN 61000-4-5 0.5 to 2 kV
  •     
  •     
  •     
  • Conducted immunity test - IEC/EN 61000-4-6
  •     
  •     
  •     
  • Voltage dips and interruption immunity - IEC/EN 61000-4-11
  •     
  •     
  •     
  • Harmonic voltage immunity test - IEC/EN 6100-4-13

Product Specifications for Cat® CBS Series

Rating Range 100 - 3000 A 100 - 3000 A
Transfer Type Open Transition (CBS), Delayed Transition (CBSD), Closed Transition (CBSCT), with Bypass Isolation Open Transition (CBS), Delayed Transition (CBSD), Closed Transition (CBSCT), with Bypass Isolation
Switch Type Contactor Contactor
Product nodes UL: Open transition 100-3000A, Delayed transition 100-3000A, Closed transition 1000-3000A UL: Open transition 100-3000A, Delayed transition 100-3000A, Closed transition 1000-3000A
Rated Voltage and Frequency 200-480VAC, 50/60 Hz 200-480VAC, 50/60 Hz
Phase system Single and Three Single and Three
Number of poles 2, 3 and 4 2, 3 and 4
Neutral configuration Solid neutral, Switched neutral, Overlapping neutral (100-1200A only) Solid neutral, Switched neutral, Overlapping neutral (100-1200A only)
Product type Open transition (I-II), Delayed Transition (I-O-II), Closed transition (I-O-II) Open transition (I-II), Delayed Transition (I-O-II), Closed transition (I-O-II)

Cat® CBS Series Standard Equipment

Control

  • Color touchscreen
  • Voltage and frequency settings: Pick up and Drop out
  • Time Delay Settings: Override momentary, Transfer, Generator stop, Center-OFF (Delayed Transition Type), Pre-transfer, Post-transfer, Elevator Pre-signal, Elevator Post-signal, and Load shead.
  • Source failure detections: No Voltage, Under/Over Voltage, Phase missing, Voltage unbalance, Invalid frequency, and Incorrect phase sequence

Additional Features

  • LED indications for ATS, S1 and S2 status
  • Programmable digital inputs/outputs
  • Auto config (voltage, frequency, phase system)
  • Source priority (Source 1/2, No priority)
  • Manual re-transfer
  • In-phase monitor (synchro check)
  • Genset exercising: on-load, off-load
  • In-built power meter module
  • Load shedding
  • Real time clock
  • Event log
  • Predictive maintenance
  • Voltage and current harmonics measuring

Accessories

  • Auxiliary contacts for position indication
  • Digital input/output modules (factory programmed)
  • 12-24 VDC aux supply module for controller
  • Communication modules

Connectivity Capability

  • Modbus RTU (RS-485)
  • Modbus/TCP
  • Profibus DP
  • ProfiNet Yes
  • DeviceNet
  • Ethernet IP

Applications

  • Utility - Utility
  • Utility - Generator

UL short circuit withstand ratings

  • Coordinated breaker WCR
  • Time-based WCR
  • Short-time ratings

Cat® CBS Series Optional Equipment

Options

  • Options not available

Product Brochures and More Are Ready to Download!

See how Cat® CBS Series compares against frequently compared products.

Tools And Expert Help At Every Turn

Media Gallery

CBS - ATS (Spec Grade)

CBS - ATS (Spec Grade)

Check out current offers for the Cat® CBS Series

View More Offers