Ditch Cleaning Bucket 2000 mm (78 in): 461-4179

Ditch Cleaning Ditch Cleaning Bucket 2000 mm (78 in): 461-4179

Request A Price Find Dealer

Key Specs

Width
78 in
2000 mm
Capacity
1.6 yd³
1.22 m³
Weight
1905 lb
864 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Bucket 2000 mm (78 in): 461-4179

Width 78 in 2000 mm
Capacity 1.6 yd³ 1.22 m³
Weight 1905 lb 864 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Ditch Cleaning Bucket 2000 mm (78 in): 461-4179 compares against frequently compared products.

Media Gallery

Ditch Cleaning Bucket

Ditch Cleaning Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Bucket 2000 mm (78 in): 461-4179

Start Ditch Cleaning Bucket 2000 mm (78 in): 461-4179 Tour
close

Check out current offers for the Ditch Cleaning Bucket 2000 mm (78 in): 461-4179

View More Offers