Severe Duty Bucket 1650 mm (66 in): 558-6618

Severe Duty Severe Duty Bucket 1650 mm (66 in): 558-6618

Request A Price Find Dealer

Key Specs

Width
66 in
900 mm
Capacity
3.15 yd³
2.41 m³
Weight
5185 lb
2352 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1650 mm (66 in): 558-6618

Width 66 in 900 mm
Capacity 3.15 yd³ 2.41 m³
Weight 5185 lb 2352 kg
Interface For use with CW-45 Dedicated Coupler For use with CW-45 Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Spade Spade

See how Severe Duty Bucket 1650 mm (66 in): 558-6618 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1650 mm (66 in): 558-6618

Start Severe Duty Bucket 1650 mm (66 in): 558-6618 Tour
close

Check out current offers for the Severe Duty Bucket 1650 mm (66 in): 558-6618

View More Offers