General Duty Bucket 1650 mm (65 in): 540-4076

General Duty General Duty Bucket 1650 mm (65 in): 540-4076

Request A Price Find Dealer

Key Specs

Width
65 in
690 mm
Capacity
2.77 yd³
2.12 m³
Weight
978 lb
444 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1650 mm (65 in): 540-4076

Width 65 in 690 mm
Capacity 2.77 yd³ 2.12 m³
Weight 978 lb 444 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size K80 K80
Edge Type Straight Straight

See how General Duty Bucket 1650 mm (65 in): 540-4076 compares against frequently compared products.

Media Gallery

General Duty-Leveling Edge Bucket

General Duty-Leveling Edge Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1650 mm (65 in): 540-4076

Start General Duty Bucket 1650 mm (65 in): 540-4076 Tour
close

Check out current offers for the General Duty Bucket 1650 mm (65 in): 540-4076

View More Offers