General Duty Bucket 1300 mm (51 in): 550-9375

General Duty General Duty Bucket 1300 mm (51 in): 550-9375

Request A Price Find Dealer

Key Specs

Width
51 in
1300 mm
Capacity
1.31 yd³
1 m³
Weight
1499 lb
680 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1300 mm (51 in): 550-9375

Width 51 in 1300 mm
Capacity 1.31 yd³ 1 m³
Weight 1499 lb 680 kg
Interface For use with CW-30s Dedicated Coupler For use with CW-30s Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how General Duty Bucket 1300 mm (51 in): 550-9375 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1300 mm (51 in): 550-9375

Start General Duty Bucket 1300 mm (51 in): 550-9375 Tour
close

Check out current offers for the General Duty Bucket 1300 mm (51 in): 550-9375

View More Offers